Publish your products
InSite Container

InSite Container

4.5 out of 5 stars4.5(20 reviews)

InSite Container

Description:

The Zeppelin InSite 3.0 solution is a mobile and self-sufficient access control system for reliable protection of any area from unauthorized access - wherever you have to fulfil your monitoring, security and organizational duties. The InSite access container offers two access lanes, which can be used in both directions. They are activated by RFID badges that are read at the built-in reader terminals. There is also a gatehouse (reception desk) on the floor space, which is equipped with an office workstation. Here, the registration for the accesses as well as the issuing of the RFID identification cards can be carried out.    

Fields of application:  

  • Building projects
  • Events


Three-arm turnstile with stainless steel housing

  • Especially suitable for highly frequented indoor and outdoor accesses
  • Especially compact design
  • Service-friendly due to hinged lid
  • Noiseless operation
  • Input direction changeable
  • High person throughput
  • Durable quality
  • Safe separation of persons
  • Integrated LOGITURN control
  • Maintenance-free mechanics

Description:
The motor-driven three-arm turnstile MODUL CROSS is the ideal solution with its high quality and robust stainless steel housing especially for the creation of access groups at strong frequented accesses. The housing offers space and installation options for card readers. MODULE CROSS 3-arm is designed for one or two directional operation.




Specification
  • InSite Container:

    Properties:
    width / depth / height: 6058 mm / 2438 mm / 2800 mm
    mass: 4250 kg
    2 pcs. steel outer door with ZK - frame, BRM 875 x 2000 mm
    Two pcs. plastic window white, dim. W 1100 x H 1200 mm, BRH 840 mm
    1 pc. plastic window white, dim. W 2071 x H 1200 mm, BRH 840 mm
    1 pc. Plastic window white, dim. W 2071 x H 1200 mm, BRH 1000 mm (sliding window)
    Aluminium - Roller shutter
    Two pcs. Linear luminaire, each 1 x 58 W, protection class IP65, with diffuser
    1 pc. Linear luminaire, 2 x 58 W, protection class IP65, with diffuser
    Ground: aluminium - bulb plate

    Three-arm turnstile with stainless steel Housing:

    Technical properties:
    width / passage: 275 mm / 550 mm
    Operating voltage: 230 V ~ 50-60 Hz
    consumption: 50 Wh
    Storage temperature: -40°C to +50°C
    Operating temperature : -15°C to +40°C
    length: 1225 mm
    height: 1025 mm
    Mass: 70 kg
    Material: stainless steel V2A, material 1.4301
    Interfaces: potential-free contacts, RS485, RS232



Technical specification
  • Unique ref.7010001
  • Product familyAccess control
  • Product groupAccess control container, turnstile, barrier system
  • TypeObject (single object)
  • Date of publishing2020-08-10
  • Edition number1
  • Height (mm)2800
  • Width (mm)6058
  • Depth (mm)2438
Related
  • Material mainSteel
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)4250
Classification
  • BIMobject CategoryConstruction - Site Construction
  • IFC classificationObject
  • UNSPSC nameConstruction and maintenance support equipment
  • UNSPSC code3019
  • Uniclass 2015 CodeTE_70_10_10_16
  • Uniclass 2015 DescriptionContainers
  • OmniClass Number23-21 19 11 11
  • OmniClass TitleMetal Modular General Casework
  • CSI UniFormat II CodeF1030
  • CSI UniFormat II TitleSpecial Construction Systems

Region availability

Europe
Germany