Publish your products
ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)
ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)
ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)
ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)
ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)
ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)

    ZECon - Ablution Unit 6.0m x 2.5m With Corridor (20 Persons)

    4.5 out of 5 stars4.5(13 reviews)
    • The ZECON series of containers
    • ZECon containers have been developed to offer high-quality, complex, temporary modular systems. These energy efficient modular rooms comply with the legal requirements of ENEV 2016 for a service life of longer than two years, and can be integrated with alternative energy systems such as solar installations, wind power, and energy recovery systems. It is also possible to have central hot water heating systems that are connected to a district heating system, in these containers. We will provide an Energy Performance Certificate for your building on request.
    • The dimensions of the basic version are 6058 x 2438 x 2800 mm (length x width x height). We also offer the option of combining corridor, stairway and sanitary modules. The modules can be stacked so that they are up to three floors high. Information on the load-bearing capacity is included in the structural standards.
    • ZECon is distributed by the Zeppelin Rental GmbH Modular Room Systems product area
    Specification
    • Ablution unit with corridor (up to 20 persons)
      1 pcs. steel outer door with a ZK door frame, basic dimensions 1,000 mm x 2,000 mm
      2 pcs. steel outer door with a ZK door frame, basic dimensions 875 mm x 2,000 mm
      2 pcs. interior door with door frame, basic dimensions 750 mm x 2,000 mm
      1 pcs. interior door with door frame, basic dimensions 750 mm x 1,850 mm
      1 pcs. interior door with door frame, basic dimensions 625 mm x 1,850 mm
      3 pcs. plastic window white, dim. W 600 mm x H 400 mm, tilt fitting, insulated obscure glass
      3 pcs. linear luminaire 1 x 36 W, protection class IP65, separately fused
      2 pcs. electric heater 2,000 W, with thermostat, separately fused
      2 pcs. toilet stall with door
      2 pcs. floor-standing porcelain toilet, flushing cistern, white
      2 pcs. porcelain urinal, flush valve, white
      4 pcs. porcelain washbasin, white, c/w mixer tap (2 pcs. cold water), mirror, shelf
      2 pcs. plastic shower stall, c/w shower curtain, mixer tap, hand shower
      1 pcs. hot water boiler 200 l incl. electrical connection, 2 pcs. floor drainage
      1 pcs. water pressure reducing valve with coarse filters (not a water filter), set to 4 bar, shut-off valve
      1 pcs. water connection front face, 1x inlet ¾" copper pipe, 1x wastewater 100 mm high temperature pipe, transfer point is the outer edge of the container, connection is established on site
      1 pcs. basic electrical installation according to VDE 0100, 400 / 230 V
      1 pcs. junction box WK 100 as an external electrical connection
      1 pcs. separate supply circuit, GFCI protected
      3 pcs. earthed socket 230 V, 5 pcs. remote control light switch

    Technical specification
    • Unique ref.CK625FEV-S20P
    • Product familyContainers
    • Product groupContainers
    • TypeObject (single object)
    • Date of publishing2018-01-12
    • Edition number1
    • Height (mm)2800
    • Width (mm)6058
    • Depth (mm)2438
    Related
    • Material mainSteel
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)3000
    Classification
    • BIMobject CategoryConstruction - Site Construction
    • IFC classificationObject
    • UNSPSC nameConstruction and maintenance support equipment
    • UNSPSC code3019
    • Uniclass 2015 CodeTE_70_10_10_16
    • Uniclass 2015 DescriptionContainers
    • OmniClass Number23-21 19 11 11
    • OmniClass TitleMetal Modular General Casework
    • CSI UniFormat II CodeF1030
    • CSI UniFormat II TitleSpecial Construction Systems

    Region availability

    Europe
    Germany