We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Ceiling fixture Allright

Unique ref.: 7408-3-38
Brand: ZERO
Product family:
Product group: Elevation
Width (mm): 400
Depth (mm): 400
Date of publishing: 2012-01-26
Edition number: 1
Type: Object (single object)
Class I
Description: Anodized aluminium. Prismatic louvre.
Mounting: Ceiling mounting.
Connection: Terminal block 3x4mm2.
Design: Per Sundstedt.


Material main: Metal
Material secondary: Metal
Designed in: Sweden
Manufactured in: Sweden

BIMobject Category: Lighting - Ceiling Mounted
IFC classification: Light Fixture
UNSPSC name: Lamps and lightbulbs
UNSPSC code: 391016

All BIM objects are real products from real manufacturers confirmed and approved