Publish your products
Lens - Pendant fixture
ZERO

Lens - Pendant fixture

4.5 out of 5 stars4.5(61 reviews)
Pendant fixture
Specification
  • Finish: Structure painted aluminum and matt acrylic. Installation: Ceiling-hook. Connection: Terminal block 3x2,25mm when HFF cable without plug. LED info: System power: 21W. Luminaire Luminous Flux: 973LM. CCT 3000K. SDCM 3. CRI 80. Design: Jens Fager 2010.
Technical specification
  • Unique ref.Lens_pendant_large
  • Product familyLens
  • Product groupPendant
  • TypeAssembly (multiple objects)
  • Date of publishing2019-11-04
  • Edition number1
  • Height (mm)295
  • Width (mm)450
  • Depth (mm)450
Related
  • Material mainAluminum
  • Material secondaryAcrylic
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)2.1
Classification
  • BIMobject CategoryLighting - Pendants
  • IFC classificationLight Fixture
  • Uniclass 2015 CodePr_70_70_48_86
  • Uniclass 2015 DescriptionSuspended luminaires

Region availability

Europe Asia Oceania North America
Åland Islands
Hong Kong
Australia
Belize
Albania
Japan
New Zealand
Costa Rica
Andorra
Singapore
El Salvador
Austria
United Arab Emirates
Guatemala
Belarus
Honduras
Belgium
Mexico
Bosnia and Herzegovina
Nicaragua
Bulgaria
Panama
Croatia
United States
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City