Publish your products
Pathfinder
Pathfinder
Pathfinder
    ZERO

    Pathfinder

    An easy to place, sculptural family of fixtures designed to illuminate thoroughfares, pathways, facades and areas under roofs. The neat scale and moderate presentation is inspired by signposts of olden times and Pathfinder creates direction and defines place in a very effective manner. IP65 With inbuilt LED module.
    Specification
    • Finish Painted casted aluminum. Grey RAL 9006, black RAL 9005. Diffuser in microprisma. LED info System power 17W. Luminaire luminous flux 996LM. CCT 3000K. SDCM 3. CRI 80. L80 B50 50.000h. Installation In ceiling. Connection On/off model possible with double conduit entry- Terminal block 3x2,5mm2 . Dimmable ceilingmodel: Terminal block 5x2,5mm2 . Double conduit entry not possible. Design Kauppi & Kauppi 2019.
    Technical specification
    • Unique ref.Ceiling
    • Product familyPathfinder
    • Product groupCeiling
    • TypeAssembly (multiple objects)
    • Date of publishing2019-11-06
    • Edition number1
    • Height (mm)90
    • Width (mm)175
    • Depth (mm)88
    Related
    • Material mainAluminum
    • Material secondarySteel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)1.5
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodePr_70_70_48_85
    • Uniclass 2015 DescriptionSurface luminaires

    Region availability

    Europe Asia Oceania North America
    Åland Islands
    Hong Kong
    Australia
    Belize
    Albania
    Japan
    New Zealand
    Costa Rica
    Andorra
    Singapore
    El Salvador
    Austria
    United Arab Emirates
    Guatemala
    Belarus
    Honduras
    Belgium
    Mexico
    Bosnia and Herzegovina
    Nicaragua
    Bulgaria
    Panama
    Croatia
    United States
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City

    Similar products

    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit