We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Clark

Unique ref.: Clark_wall_fixture
Brand: ZERO
Product family: Clark
Product group: Wall fixture
Width (mm): 354
Height (mm): 160
Depth (mm): 88
Date of publishing: 2019-10-30
Edition number: 1
Type: Assembly (multiple objects)
Download (5)
Wall fixture with indirect light

Finish: Painted metal, white, black or yellow as standard. The reflector is always white. Other colours on request. LED information: System power: 7,5W. Luminaire Luminous Flux: 520LM. CCT 3000K. SDCM 3. CRI 80. Installation: On wall. Connection: Terminal block 5*4mm2. Design: Böttcher + Henssler 2013


Material main: Aluminium
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 1.8

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
Uniclass 2015 Code: Pr_70_70_48_85
Uniclass 2015 Description: Surface luminaires
NBS Reference Code: 70-50-34
NBS Reference Description: General-Purpose Luminaires
This product is available in:
Asia
  • Hong Kong
  • Japan
  • Singapore
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • United Arab Emirates
North America
  • Belize
  • Costa Rica
  • El Salvador
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
  • United States
Oceania
  • Australia
  • New Zealand

All BIM objects are real products from real manufacturers confirmed and approved