We are using cookies to provide our services

By using our services you agree to our use of cookies

Daikanyama

Unique ref.: Daikanyama_wire
Brand: ZERO
Product family: Light fixtures
Product group: Pendant
Width (mm): 420
Height (mm): 285
Depth (mm): 420
Date of publishing: 2019-05-20
Edition number: 1
Type: Object (single object)
Download (4)

The Tokyo district of the same name inspired DAIKANYAMA; the pendant and cables create spatiality on a pleasant scale for both large and small areas. In zigzag, stricter or even slightly chaotic configurations between walls, ceilings and poles, with the electric cable running along the wire from one to the next. There are endless possibilities for this playful pendant.

Daikanyama are mounted on a tensed wire between walls. Made in aluminum, metal and matt glass diffuser.


Material main: Aluminium
Material secondary: Steel
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 1.8

BIMobject Category: Lighting - Pendants
IFC classification: Light Fixture
Uniclass 2015 Code: Pr_70_70_48_86
Uniclass 2015 Description: Suspended luminaires
NBS Reference Code: 70-50-34
NBS Reference Description: General-Purpose Luminaires
This product is available in:
Asia
  • Hong Kong
  • Japan
  • Singapore
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • United Arab Emirates
North America
  • Belize
  • Costa Rica
  • El Salvador
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
  • United States
Oceania
  • Australia
  • New Zealand

All BIM objects are real products from real manufacturers confirmed and approved