We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Elements

Unique ref.: Elements_XS_wall_fixture_outdor
Brand: ZERO
Product family: Elements XS
Product group: Wall fixture
Width (mm): 180
Height (mm): 190
Depth (mm): 250
Date of publishing: 2019-10-30
Edition number: 1
Type: Assembly (multiple objects)
Download (5)
Wall fixture for outdoor installation

Finish Grey painted metal RAL 9006 or galvanized metal. Diffuser in opal acrylic. Other colours on request. LED info System power 10WW. Luminaire Luminous Flux 446LM. CCT 3000K. SDCM 3. CRI >80. Dimable 230V LED module. Installation On wall. Distance-piece for external mains cable available as accessory. Connection Terminal block 3x4mm2. Design Note Design Studio 2018.


Material main: Steel
Material secondary:
Designed in: Sweden
Manufactured in: Sweden
Weight Net (Kg): 2.5

BIMobject Category: Lighting - Wall Mounted
IFC classification: Light Fixture
Uniclass 2015 Code: Pr_70_70_48_46
Uniclass 2015 Description: Light-emitting diode (LED) luminaires
NBS Reference Code: 70-50-34
NBS Reference Description: General-Purpose Luminaires
This product is available in:
Asia
  • Hong Kong
  • Japan
  • Singapore
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • United Arab Emirates
North America
  • Belize
  • Costa Rica
  • El Salvador
  • Guatemala
  • Honduras
  • Mexico
  • Nicaragua
  • Panama
  • United States
Oceania
  • Australia
  • New Zealand

All BIM objects are real products from real manufacturers confirmed and approved