Publish your products
Lumo ceiling
Lumo ceiling
    ZERO

    Lumo ceiling

    Lumo is a classical, cone-shaped fixture, cast from a single piece of aluminium.
    The six-millimetre-thick shade ends elegantly with a nice full radius. The diffuser is imperceptibly mounted into the shade in a way that avoids glare.

    Specification
    • Painted die-cast aluminum in black RAL 9005. Diffuser in prismatic acrylic.

      Other colours on request.

      LED info

      System power: 10W. Luminaire Luminous Flux 660LM. CCT 3000K.

      SDCM 3. CRI 90. L70/50000H.

      Can be delivered with 2700K, 4000K on request.

      Installation

      In ceiling.

      Connection

      Terminal block 5x,2,5mm2.

      Design

      Thomas Bernstrand 2024.

      IK10 IP65

    Technical specification
    • Unique ref.lumo-ceiling
    • Product familyLumo
    • Product groupCeiling
    • TypeObject (single object)
    • Date of publishing2024-08-20
    • Edition number1
    • Height (mm)216
    • Width (mm)250
    • Depth (mm)250
    Related
    • Material mainCast Aluminum
    • Material secondaryPowder coated steel
    • Designed inSweden
    • Manufactured inSweden
    • Weight Net (Kg)3
    Classification
    • BIMobject CategoryLighting - Outdoor

    Region availability

    Asia Europe Africa
    Israel
    Albania
    Egypt
    Jordan
    Austria
    Lebanon
    Bosnia and Herzegovina
    Palestine
    Croatia
    United Arab Emirates
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Greece
    Ireland
    Italy
    Netherlands
    Norway
    Poland
    Portugal
    Slovenia
    Spain
    Sweden
    Switzerland
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit