NATIV 21 FUSION SHOU SUGI BAN Entrance door

Nativ is a range of wooden entrance doors from Zilten, suitable for installation in individual houses.

Inspired and inspiring, the Nativ range resonates THE house with the authenticity of wood. The finishes developed by Zilten exploit the subtlety of colors, shades and grain of wood to give life to the most innovative and the most natural of designs.

With the Nativ Fusion Shou Sugi Ban version, Zilten aims to offer a product that is always rich in design, efficient, environmentally friendly and above all sustainable. How? 'Or' What ? By choosing an extremely stable wood, Accoya®, accompanied by a burnt wood finish (10 year warranty) inspired by an ancestral Japanese technique, guaranteed very controlled aging.

The Nativ Fusion Shou Sugi Ban entrance door is available in 5 standard widths (800/900/1000/1100/1200 mm), and made to measure: height from 1800 to 2250 mm, and width from 800 to 1200 mm, with 10 mm steps.

SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

Europe
France