Publish your products
7020, 7021 Grinder Pumps

7020, 7021 Grinder Pumps

Features and Benefits

APPLICATIONS

  • Sanitary sewage pumping stations
  • Pressure sewage systems
  • Commercial and residential sewage removal

SPECIFICATIONS

PUMP:

  • Discharge: 1-1/4” NPT horizontal
  • Seals – Silicon Carbide/Carbon, Buna-N elastomers
  • Construction – motor housing, cover, adapter and pump housing cast iron ASTMA A-48, corrosion-resistant, powder coated epoxy finish
  • Attaching hardware – 304 stainless steel
  • Square ring and gasket – Viton
  • Stainless steel cutter and plate hardened to Rockwell C 55-60
  • Pressure relief valve
  • Stainless steel legs provide for free-standing installation
  • Stainless steel helix hydraulic rotor
  • Buna-N hydraulic stator

MOTOR:

  • Permanent split capacitor (PSC) motor
  • Stator – Class B insulation and lead wires, Nema B design
  • Integral thermal overload protection with automatic reset
  • Housing – Finned cast iron, oil-filled
  • 416 stainless steel motor shaft
  • Upper and lower ball bearings – dual, high carbon chromium steel
  • 20′ (6 m) power cord with 15 amp plug (extended cord lengths available)
Specification
  • Voltage Ability230 or 200 (2 HP Only)
    Phase1
    Hz60
    Discharge Size1.25″
    Solids HandlingGrinder, Slurry
    HP1 & 2
    RPM1750
    SealsSilicon Carbide/Carbon
    O RingsViton
    ImpellerHydraulic Rotor
Technical specification
  • Unique ref.7020-7021-grinder-pumps
  • Product familyPumps
  • Product groupGrinder Pumps
  • TypeObject (single object)
  • Date of publishing2025-06-14
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit