Publish your products
912 Simplex 24″ x 24″ Sewage Package with M264

912 Simplex 24″ x 24″ Sewage Package with M264

Our Model 912 is a preassembled sewage ejector package that comes with all of the key components required for installation. It is ideal for those looking to install a job ready sewage ejector system. Purchasing a job ready package reduces installation errors while minimizing cost.

The Model 912 sewage ejector package is designed for burial flush-to-grade. The access cover is the only part that is visible after installation.

The package comes preassembled in an 24″ x 24″ polyethylene structural foam (PSF) basin. It includes our Model 264 automatic sewage pump. The Model 264 is a 4/10 HP pump. The vortex impeller design of the Model 264 allows the pump to pass 2″ spherical solids limiting the potential for clogging and unwanted downtime.

The basin comes complete with a 2″ PVC discharge pipe that includes a predrilled 3/16″ weep hole to prevent the pump from becoming airlocked. The basin’s cover includes a cord seal for the pump’s electrical cord along with a predrilled 2″ vent hole. Additionally, the cover includes a twist-to-lock observation port for inspections and float access. The basin also ships with a clear construction cover to protect the basin lid while doing finish work around the basin cover. The cover is sealed in place prior to shipment. The pre-plumbed 4″ inlet hub makes for a quick connection to the main sewage line.

Each basin is filled with environmentally friendly packing peanuts prior to shipment to ensure things remain in place during transit. The packing material is water soluble, so it will disappear on the first use.

Job ready, fast, and easy installation!

Specification
    • As with all Zoeller pumps, the Model 264 is 100% Factory Tested
    • The Model 264 sewage pump is built with an engineered plastic base and vortex impeller capable of handling 2" spherical solids reducing the chance of clogs and downtime
    • The pump's 115 V electrical cord seal is sealed in the cover
    • The pump switch is installed 180° from the 4" inlet to prevent the float from being affected by the inflow of raw sewage
    • The discharge pipe is plumbed with a pre-drilled 3/16” weep hole to prevent the pump from becoming air-locked
    • The polyethylene cover comes sealed and bolted down so the system is water and gas tight eliminating the escape of any odor
    • The clear construction cover can be removed once the concrete is poured and finished
    • 3-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Technical specification
  • Unique ref.912-1141-sewagegrinderpackage
  • Product familyPumps
  • Product groupSewage Pumps
  • TypeObject (single object)
  • Date of publishing2025-05-21
  • Edition number1
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Pumps
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 DescriptionDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit