Publish your products
Wilkins F100/F100G Fire Hose Valve
Zurn
Archived

Wilkins F100/F100G Fire Hose Valve

4.8 out of 5 stars4.8(5 reviews)

Zurn Model F100/F100G Fire Hose Valves are standpipe

valves listed for use on a fire hose rack assembly, or as a

fire department outlet connection.

Specification
    • Standards Compliance
      • UL® Listed
      • C-UL®, ULC® Listed (2-1/2" only)
      • FM® Approved
      Material
      Main valve body Brass C37700
      O-Rings EPDM (A70)
      Handwheel Aluminum A03600
      Handwheel Bolt Brass C37700
      Handwheel Retaining washer 304 Stainless Steel

      Features
      Sizes: 1-1/2", 2-1/2"
      Maximum inlet pressure 300 psi
      Inlet connection FNPT or Grooved
      Outlet connection Male hose
      Outlet connection FNPT
      Outlet connection Special Thread (optional)
      Cv 2-1/2" 148
      Cv 1-1/2" 42
Technical specification
  • Unique ref.F100_F100G
  • Product familyPlumbing
  • Product groupValves
  • TypeObject (single object)
  • Date of publishing2023-11-08
  • Edition number1
Related
  • Material mainBrass
  • Material secondaryStainless steel
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit