Z1805 12" Industrial Standard Sanitary Floor DrainZ1805 12" Industrial Standard Sanitary Floor Drain
View previous images
View next images

Z1805 12" Industrial Standard Sanitary Floor Drain

Create a more sanitary environment with fewer drain issues to worry about. The Z1805 Industrial Standard Sanitary Floor Drain is designed to reduce areas where bacteria can collect. The proprietary seamless body construction and sloped bottom design are engineered for free-flowing drainage to reduce the risk of standing water in the bottom of the drain. The Z1805 is available in round or square and with multiple configuration options for the versatility and durability of one drain that fits numerous applications.

  • Seamless drain body construction and sloped bottom design that is engineered for positive drainage
  • Pre-pour stabilizing anchor tabs set and secure drain during installation
  • Clean and aesthetically pleasing satin finish that maintains appearance
  • Optimized open areas in the grate, bucket and strainer for free-flowing performance
  • USDA and FDA compliant

Models Available 

Z1805 | Z1805-12B | Z1805-12S

Specification
  • ENGINEERING SPECIFICATION: ZURN Z1805-12B 12" Diameter x 6"  Deep, 12 gauge, type 304 stainless steel industrial sanitary drain featuring 100% spun drain body construction, sloped bottom design and minimum continuous welds. Provided with perforated removable sediment bucket with lift handle, extra heavy-duty slotted grate, pre-pour stabilizing anchor tabs, and smooth bead blasted finish. Drain meets US FDA standards for corrosion resistance.

    ENGINEERING SPECIFICATION: ZURN Z1805-12S 12" Square x 6" Deep, 12 gauge, type 304 stainless steel industrial sanitary drain featuring 100% spun drain body construction, sloped bottom design and minimum continuous welds. Provided with perforated removable sediment bucket with lift handle, extra heavy-duty slotted grate, pre-pour stabilizing anchor tabs, and smooth bead blasted finish. Drain meets US FDA standards for corrosion resistance.

Technical specification
  • Unique ref.z1805-industrial-floor-drain
  • Collection setDrains (Wastes)
  • CollectionZ1800 Series
  • TypeObject (single object)
  • Date of publishing2022-06-30
  • Edition number1
  • Width (inches)12
  • Depth (inches)12
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • UNSPSC nameStainless steel grating
  • UNSPSC code30103202
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
Canada