20" x 23" with 12" center faucet holes. Vitreous china, wall hung lavatory provided with holes for concealed arm carrier systems.
Compliance:
- MassachusettsMAapproved
- ASME A112.19.2/ CSA B45.1
- CSA B45.1
- UPC listed
- IPC listed
- NPCC listed
Features:
- 23” [584 mm] x 21-1/2” [546 mm]
- Vitreous china
- Faucet holes for single, 4”, or 8” centers
- Available with right or left side soap hole punching (Single centers only)
- Designed for convenient access by wheelchairs
- Wall hung lavatory for use with concealed arm carrier system
- Front overflow
- Waste: 1-1/4” O.D.
- Depth: 3-1/2”
- Shipping weight: 39 lbs
Keywords: Wall Hung Wheel Chair Lavatory, wall hung wheelchair lavatory installation, wall hung wheelchair lavatory replacement, wall hung wheelchair lavatory instructions