Set your location and language to prioritise localised information. Continue
Z575 6" x 12" Medium Duty Gutter Drain

Z575 6" x 12" Medium Duty Gutter Drain

The Zurn Z575 rectangular top gutter drain has a Dura-Coated cast iron body with bottom outlet, and medium-duty cast iron anti-tilt slotted grate.

  • Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available
  • Provides installation and rework savings with Zurn’s patented contractor solutions
Specification
  • ENGINEERING SPECIFICATION: ZURN Z575 6" x 12" Top gutter drain, Dura-Coated cast iron body with bottom outlet and medium-duty cast iron anti-tilt slotted grate.

Technical specification
  • Unique ref.z575-6-x-12-medium-duty-gutter-drain
  • Collection setDeck Waste Water Drains
  • CollectionFloor Drains
  • TypeObject (single object)
  • Date of publishing2023-03-17
  • Edition number1
  • Width (inches)12.5
  • Depth (inches)5.63
Related
  • Material mainCast iron
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass TitleFloor Drains
  • OmniClass Number23-31 27 00
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States