Selecting the location and language will prioritise localised information. Continue
Z898 Trench Drain System 18" Wide

Z898 Trench Drain System 18" Wide

Zurn Z898 18" wide, pre-sloped trench drainage system with 1/8" per foot slope. #12 gauge type 304 stainless steel drain channel with bolted flanged connection complete with rubber flange gasket, and stamped stainless steel grate. USA configurable.

  • Saves labor up to 75%-
  • Bolted, gasketed mechanical connections
  • Type 304 stainless steel
  • 1.04% built in slope
Specification
  • ENGINEERING SPECIFICATION: ZURN Z898 18" Wide Pre-Sloped Trench Drainage System with 1/8’ per foot slope. #12 Gage Type 304 Stainless Steel drain channel with bolted flanged connection complete with rubber flange gasket, and stamped stainless steel grate.

Technical specification
  • Unique ref.z898-trench-drain-system-18-wide
  • Collection setDeck Waste Water Drains
  • CollectionTrench Drains
  • TypeObject (single object)
  • Date of publishing2022-09-09
  • Edition number1
  • Depth (inches)60
Related
  • Material mainStainless steel
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass TitleSurface Water Drainage Systems
  • OmniClass Number23-39 29 13 19
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Region availability

North America
Canada
United States