Publish your products
Wilkins 475V Reduced Pressure Principle Backflow Preventer, Vertical Up, 2-1/2" to 10", Lead-Free*
Zurn

Wilkins 475V Reduced Pressure Principle Backflow Preventer, Vertical Up, 2-1/2" to 10", Lead-Free*

The Reduced Pressure Principle Backflow Preventer shall be certified to NSF/ANSI/CAN 61, ASSE® Listed 1013, and sup­plied with full port gate valves. The main body and access covers shall be epoxy coated ductile iron (ASTM A 536 Grade 4), the seat ring and check valve shall be NORYL™, the stem shall be stainless steel (ASTM A 276) and the seat disc elastomers shall be EPDM. Center stem guided design shall incorporate two torsion springs to bias the check in the closed position. The first and second checks shall be accessible for maintenance without removing the relief valve or the entire device from the line. If installed indoors, the installation shall be supplied with an air gap adapter. The Reduced Pressure Principle Backflow Preventer shall be a ZURN WILKINS Model 475 or 475V.

Compliance:

  • Massachusetts Approved
  • NSF 61
  • NSF 372
  • ASSE® Listed 1013
  • AWWA Compliant C511 (with gates only), and C550
  • CSA® Certified B64.4 (4” thru 8”)
  • cUPC® Listed
  • UL® Classified
  • C-UL® Classified
  • USC Approved
  • FM® Approved

Features:

  • 475V allows for RP protection in a vertical upward flow
  • 475 "N" pattern provides very small footprint
  • Zurn Wilkins Compound Check for low headloss
  • Low-lead law compliant

Keywords: Reduced Pressure Backflow Preventer, backflow regulator, hazard protection, retrofits, Compound Check, Reduced Pressure Principle Assembly, Reduced Pressure Detector Assembly, Reduced Pressure Principle assemblies, water hammer, water thermal expansion, ample drainage, Backflow Preventer, shut-off valves, relief valve, water hammer shock arrestors, water pressure reducing valves, check valves, gauge scale

Technical specification
  • Unique ref.zurn-475v
  • Product familyBackflow Preventers
  • Product groupReduced Pressure Principle Assembly
  • TypeObject (single object)
  • Date of publishing2017-01-16
  • Edition number2
  • Height (inches)36.5
  • Width (inches)19.75
  • Depth (inches)18.94
Related
  • Material mainDuctile Iron
  • Material secondaryStainless steel
  • Designed inUnited States
  • Weight Net (Lbs)277
Classification
  • BIMobject CategoryPlumbing - Valves
  • IFC classificationValve
  • Uniclass 2015 CodePr_65_54_95_05
  • Uniclass 2015 DescriptionBackflow prevention devices
  • CSI MasterFormat 2014 Code40 05 67
  • CSI MasterFormat 2014 TitleSpecialized Pressure and Flow-Control Valves
  • OmniClass Number23-27 31 11
  • OmniClass TitleBackflow Preventors