Publish your products
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
Wilkins 500XL3 Pressure Reducing Valve 1" - 4"
    Zurn

    Wilkins 500XL3 Pressure Reducing Valve 1" - 4"

    4.1 out of 5 stars4.1(14 reviews)

    The Pressure Reducing Valve shall be certified to NSF/ANSI/CAN 61 & 372, consisting of a low lead cast bronze body and bronze bell housing, and a bolt to adjust the downstream pressure. The bronze bell housing shall be threaded to the body on the 1"-2" sizes or affixed to the body with stainless steel bolts on the 2-1/2", 3" or 4" sizes. The assembly shall be of the balanced piston design and shall reduce pressure in both flow and no-flow conditions with integral venturi for improved flow performance. The assembly shall be accessible for maintenance without having to remove the body from the line. Shall include a removable cartridge and corrosion resistant materials. The Pressure Reducing Valve shall be a ZURN WILKINS Model 500XL3.

    Application:

    Zurn Wilkins model 500XL3 designed for installation on potable water lines to reduce high inlet pressure to a lower outlet pressure. The patented integral venturi enables the valve to have best-in class flow performance. The high flow capacity makes this device most suitable for commercial plumbing systems and Industrial water lines. The direct acting integral by-pass design prevents buildup of excessive system pressure caused by thermal expansion (1" - 2"). The balanced piston design enables the pressure reducing valve to react in a smooth and responsive manner to changes in system flow demand, while at the same time, providing protection from inlet pressure changes. Includes a removable cartridge and corrosion resistant materials.

    Compliance:

    ASSE® Listed 1003, cUPC® Listed, CSA® Certified B356, Meets the requirements of NSF/ANSI/CAN 61 & 372

    Features:

    • Industry leading flow performance, durability, and premium materials of all direct-acting pressure reducing valves on the market
    • Delivers best-in-class flow performance of all direct-acting pressure reducing valves allowing for value engineered design optimization
    • Compact and shortest pressure reducing valve on the market allowing for installation versatility
    • Highly durable, all-bronze body resists corrosion and provides easy access to cartridge internals
    • Get smart pressure alerts with optional ZCSM-RP
    • Lead-free

    Keywords: PRV, Pressure Reducing Valve, 500XL3

    Specification

    Technical specification
    • Unique ref.zurn-500xl3
    • Product familyPressure Reducing Valves
    • Product groupPressure Reducing Valves
    • TypeObject (single object)
    • Date of publishing2021-12-09
    • Edition number2
    • Height (inches)1.37
    • Width (inches)4.6
    • Depth (inches)9.25
    Related
    • Material mainBronze
    • Designed inUnited States
    • Weight Net (Lbs)3
    Classification
    • BIMobject CategoryPlumbing - Valves
    • IFC classificationValve
    • Uniclass 2015 CodePr_65_54_95_66
    • Uniclass 2015 DescriptionPressure reducing valves
    • CSI MasterFormat 2014 Code40 05 67.36
    • CSI MasterFormat 2014 TitlePressure-Regulating Valves
    • OmniClass Number23-27 31 47
    • OmniClass TitlePressure Regulating Valves