Publish your products
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
Zurn

Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*

3.6 out of 5 stars3.6(11 reviews)
ZURN WILKINS Model 850XL Full Port Bronze Ball Valves are recommended for residential, commercial and industrial applications where Lead-Free* valves are required. Ideal for throttling and balancing installations of low pressure steam, air, water and non-corrosive gas or oil. Meets the requirements of NSF/ANSI 372* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
Technical specification
  • Unique ref.zurn-850xl
  • Product familyIsolation Valves for Liquid Services
  • Product groupBall Valves
  • TypeObject (single object)
  • Date of publishing2017-01-16
  • Edition number1
Related
  • Material mainBronze
  • Material secondaryBrass
  • Designed inUnited States
Classification
  • BIMobject CategoryPlumbing - Valves