Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
zurnindustries/products/ca02ff68-2d53-4b1e-8371-3a28d18c7d4e
Home
Categories
Fire Products
Sprinkler Systems
Wilkins FP51 - Concentric Reducers
Available in United States
Zurn
Follow
Wilkins FP51 - Concentric Reducers
Zurn reducers connect pipes of different sizes.
Download
Specification
Specification
Technical specification
Technical specification
Unique ref.
zurn-fp51
Product family
Fire Protection
Product group
Fire Sprinkler System
Type
Object (single object)
Date of publishing
2020-12-09
Edition number
1
Links
Links
Product url
https://www.zurn.com/products/fire-protection/grooved-couplings-fittings/fp51
Technical description
https://files.zurn.com/spec-sheets/fp51-reducers.pdf
Related
Related
Material main
Ductile Iron
Designed in
United States
Classification
Classification
BIMobject Category
Fire Products - Sprinkler Systems
CSI MasterFormat 2014 Code
21 00 00
CSI MasterFormat 2014 Title
Fire Suppression
OmniClass Number
23-29 33 00
OmniClass Title
Fire Suppression System Components
CSI UniFormat II Code
D4010
CSI UniFormat II Title
Sprinklers
Similar products
Zurn
Wilkins FP52 - Elbows
Download
Zurn
Wilkins FP53 - Tees
3.6
(
5
)
Download
Zurn
Wilkins FP23 Couplings - Rigid Angle Pad, Flexible, Reducing
Download
Zurn
Wilkins FP8 Grooved Flanges - 2" - 10"
Download
Zurn
Wilkins FP3 Caps - 1 1/4" - 8"
Download
Zurn
Wilkins FP56 - Crosses
3.8
(
5
)
Download