Z103 15" Diameter Deep Sump Dual Outlet Roof Drain with Low Silhouette Dome

Z103 15" Diameter Deep Sump Dual Outlet Roof Drain with Low Silhouette Dome

The Zurn Z103 15" diameter dual outlet roof drain with 90° primary outlet connection. Dura-Coated cast iron deep sump body with combination membrane flashing clamp/gravel guard, overflow pipe and low silhouette cast iron dome.

FEATURES AND BENEFITS

* 15" diameter deep sump dual outlet drain

* Connections for both primary and secondary piping

* Standard 6" tall overflow pipe

* Reduces number of roof drains by combining primary and secondary drains into one drain

Additional models available

Z103-DP-E

Specification
  • Zurn Z103 15" diameter dual outlet roof drain with 90° primary outlet connection. Dura-Coated cast iron deep sump body with combination membrane flashing clamp/gravel guard, overflow pipe and low silhouette cast iron dome.

Technical specification
  • Unique ref.zurn-z103
  • Collection setRoof Waste Water Drains
  • CollectionRoof Drains
  • TypeObject (single object)
  • Date of publishing2020-04-19
  • Edition number1
  • Height (inches)16
  • Width (inches)15
  • Depth (inches)15
Related
  • Material mainCast iron
  • Material secondaryCast iron
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)60
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameRoofing drains
  • UNSPSC code30151605
  • Uniclass 1.4 CodeJR1
  • Uniclass 1.4 DescriptionDrainage
  • Uniclass 2.0 CodeSS-20-75
  • Uniclass 2.0 DescriptionRoof, Floor And Paving Drainage Systems
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • NBS Reference Code20-75
  • NBS Reference DescriptionRoof, Floor And Paving Drainage Systems
  • CSI MasterFormat 2014 Code22 14 26.13
  • CSI MasterFormat 2014 TitleRoof Drains
  • OmniClass Number23-13 41 39

Region availability

North America
United States
Canada