We are using cookies to provide our services

By using our services you agree to our use of cookies

Z1201-ND-XH EZCarry® High Performance Extra Heavy-Duty Horizontal Back-to-Back Adjustable Siphon Jet No-Hub Bariatric Water Closet Carrier - 750 lb

Unique ref.: zurn-z1201-nd-xh
Brand: Zurn Industries
Product family: Sanitary Components
Product group: Carrier Systems
Width (inches): 19.17
Height (inches): 16.75
Date of publishing: 2018-08-03
Edition number: 1
Type: Object (single object)
Download (2)

Features And Benefits

* Propel waste up to three times farther, reducing the possibility of low-flow system clog for overall plumbing system protection
* 1/2" rear anchor tie down provides support for up to 750 lb. loading
* Safely specify extra heavy-duty applications with confidence using tested system
* Reduce maintenance emergencies with carriers designed to optimize waste line carry
* Maintain a sanitary environment with wall-mounted fixture
* Test the system and cut the coupling to length from the front with Zurn's patent-pending EZ-SET™ coupling option

Additional Models Available



The Zurn Z1201-ND-XH EZCarry® High Performance Water Closet Carrier System offers customers a revolutionary design that out-performs traditional water closet carriers. The EZCarry system has advanced features and benefits that allow the engineer to specify with confidence, gives the contractor a quick and easy install, and proven performance for building owners with standard or low-flow systems. Zurn offers industry-leading line carry across the largest breadth of water closet carriers on the market.


Material main: Cast iron
Material secondary: ABS
Designed in: United States
Manufactured in: United States
Weight Net (Lbs): 142

BIMobject Category: Plumbing - Drainage
Uniclass 2.0 Code: PR-70-09-96
Uniclass 2.0 Description: Wall-Hung Wc Support Brackets
Uniclass 2015 Code: Pr_20_85_09_96
Uniclass 2015 Description: Wall-hung WC support brackets
CSI MasterFormat 2014 Code: 22 42 13.13
CSI MasterFormat 2014 Title: Commercial Water Closets
OmniClass Number: 23-31 19 19
OmniClass Title: Water Closets 
This product is available in:
North America
  • Canada
  • United States

BIMobject SEEK Properties

Plumbing - Drainage

Name Value
Application Commercial (Cement Slab) Construction Off-the-Floor Closet
Color Blue
Exterior Finish Dura-Coat
Height 18
Material Cast Iron ; Carbon Steel
Material Thickness .25
Outlet Pipe Size 4
Width 17.125

All BIM objects are real products from real manufacturers confirmed and approved