Z1203-N Adjustable Horizontal Siphon Jet No Hub

Z1203-N Adjustable Horizontal Siphon Jet No Hub

Adjustable, horizontal siphon jet water closet "Rigid System" with 4" No-Hub connections. Complete with Dura-Coated cast iron right hand, left hand, or double main fitting, with 2" vent, adjustable gasketed faceplate, universal floor mounted foot supports, corrosion resistant adjustable ABS coupling with integral test cap, fixture bolts, trim, and stud protectors. Rear anchor tie down and bonded "Neo-Seal" gasket.
Technical specification
  • Unique ref.zurn-z1203-n4
  • Collection setSanitary Components
  • CollectionCarrier Systems
  • TypeObject (single object)
  • Date of publishing2011-04-01
  • Edition number1
Links
Classification
  • BIMobject CategorySanitary - Bathroom Accessories

Region availability

North America
United States
Canada