Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
zurnindustries/products/36c10f93-8a2f-44e5-874f-5ad7cefb1971
Home
Categories
Plumbing
Drainage
Z1715 Roof Drain
Available in United States
Zurn
Follow
Z1715 Roof Drain
4.8
(17 reviews)
The Zurn Z1715 roof drain has a stainless steel body with galvanized cast iron combination gravel guard/flashing clamp and dome strainer.
Download
Technical specification
Technical specification
Unique ref.
zurn-z1715
Product family
Roof Drains
Product group
Primary Roof Drains
Type
Object (single object)
Date of publishing
2018-04-16
Edition number
1
Links
Links
Product url
https://www.zurn.com/Products/Building-Drainage/Roof-Drains/Primary/Z1715
Installation instructions
https://www.zurn.com/Media-Library/web_documents/pdfs/specsheets/59286-pdf.pdf
Technical description
https://www.zurn.com/Media-Library/web_documents/pdfs/specsheets/59286-pdf.pdf
Related
Related
Designed in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
UNSPSC name
Roofing drains
UNSPSC code
30151605
Uniclass 2015 Code
Ss_30_75
Uniclass 2015 Description
Roof, floor and paving drainage systems
CSI MasterFormat 2014 Code
22 14 26.13
CSI MasterFormat 2014 Title
Roof Drains
OmniClass Number
23-13 41 39
OmniClass Title
Roof Drains
CSI UniFormat II Code
D20
CSI UniFormat II Title
PLUMBING
Similar products
Zurn
Wilkins 49 Butterfly Valve, 2-1/2" to 10"
4.9
(
8
)
Download
Zurn
Z1290 Eastern Style Water Closet
5.0
(
5
)
Download
Zurn
Wilkins 850XL Full Port Ball Valve, 1/2" to 2", Lead-Free*
3.6
(
9
)
Download
Zurn
Wilkins 310 Detector Check Valve
Download
Zurn
Wilkins 500XL Water Pressure Reducing Valve, 1/2" to 3", Lead-Free*
4.6
(
5
)
Download
Zurn
Z1739 Pit Drain
Download