Z1832 6" Diameter Top Round Industrial Sanitary Drain

Z1832 6" Diameter Top Round Industrial Sanitary Drain

The Zurn Z1832 6" Diameter Round Drain comes standard with 12 gauge, 304 stainless steel, and features a light-duty perforated grate with a bead blasted finish.

  • High Capacity 304 Stainless Steel Drain
  • Drain meets US FDA standards for corrosion resistance
  • Durability and Aesthetic qualities of Stainless Steel for floor drains
  • Drain is manufactured without any inside seams or welds to eliminate hidden areas for bacteria growth
  • Ideal for use in restrooms, kitchens, deli's, and under small condensate lines.
Specification
  • Engineering Specification: Z1832 6-1/4 Diameter 3" Deep, 12 gauge, type 304 stainless steel, round drain features light-duty perforated grates, and bead blasted finish. Drain meets U.S. FDA standards for corrosion resistance.

Technical specification
  • Unique ref.zurn-z1832
  • Collection setDrains (Wastes)
  • CollectionZ1800 Series
  • TypeObject (single object)
  • Date of publishing2022-01-05
  • Edition number1
  • Height (inches)7
  • Width (inches)6.25
  • Depth (inches)6.25
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameStainless steel grating
  • UNSPSC code30103202
  • Uniclass 1.4 CodeJR1
  • Uniclass 1.4 DescriptionDrainage
  • Uniclass 2.0 CodeEE-35-05-65
  • Uniclass 2.0 DescriptionSanitary, Cleaning, Maintenance And Storage Ff
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • NBS Reference Code35-05-65
  • NBS Reference DescriptionSanitary, Cleaning, Maintenance And Storage Ff
  • CSI MasterFormat 2014 Code05 53 00
  • CSI MasterFormat 2014 TitleMetal Gratings
  • OmniClass Number23-15 17 11 19 15
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
Canada