Z1860 Industrial Trap Drain

Z1860 Industrial Trap Drain

Z1860 Industrial Trap Drain comes standard with 12 gauge, 304 stainless steel, and features a loose set heavy duty slotted grate and removable sediment bucket with lift handle.

  • Trap floor drain systems help prevent clogging and maximize flow by capturing debris and gases passing through drain systems
  • Trap drains are manufactured to capture debris and gases passing through drain systems to prevent clogging and maximize flow
  • Comes standard with bead blasted finish
  • Drain meets US FDA standards for corrosion resistance
  • Trap, Cleanout and access port located in one area for ease of maintenance
Specification
  • Zurn Z1860 10” Deep,12 gauge, type 304 stainless steel, trap floor drain features loose set heavy-duty slotted grate (1/2 thick plate), 9/16 top frame, perforated removable sediment bucket with lift handle, and bead blasted finish. Trap drains manufactured to capture debris and gases passing through drain systems to prevent clogging and maximize flow

Technical specification
  • Unique ref.zurn-z1860-industrial-trap-drain
  • Collection setDrains (Wastes)
  • CollectionZ1800 Series
  • TypeObject (single object)
  • Date of publishing2022-06-07
  • Edition number1
  • Width (inches)15
  • Depth (inches)10
Related
  • Material mainStainless steel
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • UNSPSC nameStainless steel grating
  • UNSPSC code30103202
  • Uniclass 2015 CodePr_25_30_30
  • Uniclass 2015 DescriptionFloor plates, gratings and edgings
  • CSI MasterFormat 2014 Code22 13 19.13
  • CSI MasterFormat 2014 TitleSanitary Drains
  • OmniClass Number23-31 27 00
  • CSI UniFormat II CodeD2030
  • CSI UniFormat II TitleSanitary Waste

Region availability

North America
United States
Canada