We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Z5003.01 Sundara™ Drift Handwashing System, Single Basin

Unique ref.: zurn-z5003-01
Brand: Zurn Industries
Product family: Finish Plumbing
Product group: Handwashing Systems
Date of publishing: 2018-03-02
Edition number: 1
Type: Object (single object)
Download (3)

Sundara Drift presents an organic design in a contemporary form with a sweeping basin and a soft transition to the integral backsplash. Paired with Zurn's new Nachi wall-mount sensor faucet and soap dispenser, Drift provides an exceptional design for high-end commerical environments.

FEATURES AND BENEFITS

  • Ultra-modern design to meet today's high style restrooms
  • Durable solid surface is scratch/stain resistance for long product life
  • Curated sensor faucet and soap dispenser with a sleek, contemporary design in 4 finishes for perfect style and fit
  • Seven designer colors to meet project needs
  • Seamless design for easy cleaning and maintenance
  • User-friendly, no-splash design for a quality user experience
  • Installs like a traditional lavatory for quick installation
  • All-in-one-box solution for fast installation and specification


Material main:
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Sanitary - Basins
UNSPSC name: Sinks
UNSPSC code: 30181504
Uniclass 1.4 Code: L7212
Uniclass 1.4 Description: Washbasins
Uniclass 2.0 Code: PR-31-79
Uniclass 2.0 Description: Sinks, Wash Basins And Troughs
Uniclass 2015 Code: Ss_40_15_75_94
Uniclass 2015 Description: Wash basin systems
CSI MasterFormat 2014 Code: 22 42 16.16
CSI MasterFormat 2014 Title: Commercial Sinks
OmniClass Number: 23-31 13 00
OmniClass Title: Sinks
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Sanitary - Basins

Name Value
Colour White ; Snow ; Sea Shell ; Highcliffe ; Sand Storm ; Alluvium ; Frost
Depth 22 in
Height 2' 10" — 2' 7"
Material Sundara® engineered solid surface
Mounting Wall Mounted
Sink Configuration Single Basin
Width 30 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Colour White ; Snow ; Sea Shell ; Highcliffe ; Sand Storm ; Alluvium ; Frost
Material Sundara® engineered solid surface

All BIM objects are real products from real manufacturers confirmed and approved