Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
zurnindustries/products/04166b7b-2d90-480e-b4f8-bd03e52a7e61
Home
Categories
Plumbing
Drainage
Z505 12-1/4" Diameter Top Heavy-Duty Drain w/ Sediment Bucket
Available in United States
Zurn
Follow
Z505 12-1/4" Diameter Top Heavy-Duty Drain w/ Sediment Bucket
The Zurn Z505 12" area drain has a Dura-Coated cast iron body with bottom outlet, seepage pan, combination membrane flashing clamp and frame for heavy-duty deep flange slotted grate.
Download
Technical specification
Technical specification
Unique ref.
zurn-z505
Product family
Sanitary Components
Product group
Floor Drains
Type
Object (single object)
Date of publishing
2018-04-24
Edition number
2
Width (inches)
15
Depth (inches)
15
Links
Links
Product url
https://www.zurn.com/products/drainage-interceptors/floor-drains/area-drains/z505
Installation instructions
https://www.zurn.com/Media-Library/web_documents/pdfs/installation/FD93-pdf.pdf
Technical description
https://files.zurn.com/spec-sheets/z505.pdf
Related
Related
Material main
Cast iron
Designed in
United States
Classification
Classification
BIMobject Category
Plumbing - Drainage
Uniclass 2015 Code
Ss_30_75
Uniclass 2015 Description
Roof, floor and paving drainage systems
CSI MasterFormat 2014 Code
22 14 26.16
CSI MasterFormat 2014 Title
Facility Area Drains
OmniClass Number
23-31 27 00
OmniClass Title
Floor Drains
Similar products
Zurn
Z886 Perma-Trench® Linear Trench Drain System
4.4
(
10
)
Download
Zurn
Z199 Downspout Nozzle with Nickel Bronze Body
3.8
(
41
)
Download
Zurn
ZS880 - Stainless Steel Linear Trench Drain
3.8
(
25
)
Download
Zurn
Z1715 Roof Drain
4.8
(
24
)
Download
Zurn
Z1201-N EZCarry® High Performance Adjustable Horizontal Siphon Jet No Hub Water Closet Carrier
3.8
(
16
)
Download
Zurn
ZPT1 POD Pro Linear Drain
3.4
(
9
)
Download