Z520 9-1/4 Diameter Top Adjustable Heavy-Duty Drain

Z520 9-1/4 Diameter Top Adjustable Heavy-Duty Drain

The Zurn Z520 9-1/4 Diameter top drain, Dura-Coated cast iron body with bottom outlet, seepage pan, membrane flashing clamp with seepage slots, and adjustable extension frame with heavy-duty cast iron deep flange slotted grate.

Features and Benefits

*  Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available

*  Provides installation and rework savings with Zurn's patented contractor solution

Specification
  • The Zurn Z520 9-1/4 Diameter top drain, Dura-Coated cast iron body with bottom outlet, seepage pan, membrane flashing clamp with seepage slots, and adjustable extension frame with heavy-duty cast iron deep flange slotted grate.

Technical specification
  • Unique ref.zurn-z520-nl
  • Collection setPlumbing
  • CollectionWaste Water Drains
  • TypeObject (single object)
  • Date of publishing2015-07-19
  • Edition number3
  • Width (inches)12.06
  • Depth (inches)12.06
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • Uniclass 2015 CodeSs_30_75
  • Uniclass 2015 DescriptionRoof, floor and paving drainage systems
  • CSI MasterFormat 2014 Code22 14 26.16
  • CSI MasterFormat 2014 TitleFacility Area Drains
  • OmniClass TitleFloor Drains
  • OmniClass Number23-31 27 00

Region availability

North America
United States
Canada