Z533 9" Diameter Top Parking Deck Drain with Support Flange

Z533 9" Diameter Top Parking Deck Drain with Support Flange

The ZURN 9" Diameter Top Parking Deck Drain, Dura-Coated cast iron body with bottom outlet, heavy-duty gasketed drain support flange, with heavy-duty duresist slotted grate. Features And Benefits *Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available * Provides installation and rework savings with Zurn's patented contractor solutions
Specification
  • 9" Diameter Top Parking Deck Drain, Dura-Coated cast iron body with bottom outlet, heavy-duty gasketed drain support flange, with heavy-duty duresist slotted grate.
Technical specification
  • Unique ref.zurn-z533-nh
  • Collection setDeck Waste Water Drains
  • CollectionDeck Drains
  • TypeObject (single object)
  • Date of publishing2014-02-22
  • Edition number2
  • Width (inches)16.5
  • Depth (inches)16.5
Related
  • Material mainCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
United States
Canada