Z676 13-1/2" Square Top Extra Heavy-Duty Drain

Z676 13-1/2" Square Top Extra Heavy-Duty Drain

The Zurn Z675 13-1/2" Square top extra heavy-duty drain comes with a Dura-Coated cast iron body with bottom outlet, seepage pan and vertically adjustable four position frame for Duresist extra heavy-duty loose slotted grate. Features And Benefits * Dura-Coated cast iron body with cast iron, polished bronze, or polished nickel bronze top available
Specification
  • 13-1/2" Square top extra heavy-duty drain comes with a Dura-Coated cast iron body with bottom outlet, seepage pan and vertically adjustable four position frame for Duresist extra heavy-duty loose slotted grate.
Technical specification
  • Unique ref.zurn-z676
  • Collection setDeck Waste Water Drains
  • CollectionFloor Drains
  • TypeObject (single object)
  • Date of publishing2012-11-16
  • Edition number2
  • Width (inches)18
  • Depth (inches)18
Related
  • Material mainCast iron
  • Material secondaryBronze
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage

Region availability

North America
United States
Canada