This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

Z867R0-XL Aquaspec® Widespread Deck-Mount 5" Low-Profile Metering Faucet

Unique ref.: zurn-z867r0-xl
Brand: Zurn Industries
Product family: Finish Plumbing
Product group: Faucets
Date of publishing: 2018-04-10
Edition number: 1
Type: Object (single object)
Download (1)

Zurn's AquaSpec® faucets provide the highest level of durability for commercial applications with cast-brass bodies and lifetime warrantied ceramic disc cartridges.

  • Polymer metering cartridge sleeve for long life reliability
  • Low-lead compliant, chrome-plated widespread with adjustable centers from 6" to 20"
  • Color coded, vandal-resistant brass metering handles with adjustable cycle timing
  • 3-year warranty


Material main: Brass
Material secondary:
Designed in: United States
Manufactured in:

BIMobject Category: Sanitary - Taps/Faucets/Brassware
UNSPSC name: Table lamp fixture
UNSPSC code: 39111510
Uniclass 1.4 Code: L72511
Uniclass 1.4 Description: Taps
Uniclass 2015 Code: Pr_40_20_87
Uniclass 2015 Description: Taps and water supply outlet fittings
CSI MasterFormat 2014 Code: 22 42 39
CSI MasterFormat 2014 Title: Commercial Faucets, Supplies, and Trim
OmniClass Number: 23-31 11 00
OmniClass Title: Faucets
This product is available in:
North America
  • Canada
  • United States

AEC Daily

AEC Daily Links

AEC Daily Links

Click these links for more information from AEC Daily

Name Value
Education https://www.aecdaily.com/sc.php?node_id=1665267&tabidx=bim&company=Zurn+Industries%2C+LLC+

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Name Value
Connection Size 0.5 in
Connection Type NPSM
Integral Finish Chrome Plated
Material Cast Brass
Method Of Operation Metering Handles
Reach 5.125 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
Material Cast Brass

BIMobject®