ZS895 Sani-Flo® Trench System - USA configurableZS895 Sani-Flo® Trench System - USA configurable
View previous images
View next images

ZS895 Sani-Flo® Trench System - USA configurable

Zurn ZS895 12" wide pre-sloped trench drainage system with 1/8" per foot slope, 96" modular sections. #12 gauge type 304 stainless steel drain channel with bolted flanged connection complete with flange gasket and stamped stainless steel grate. USA configurable.

  • Saves labor up to 75%
  • Bolted, gasketed mechanical connections
  • Type 304 stainless steel
  • 1.04% built in slope
Specification
  • ENGINEERING SPECIFICATION: Zurn ZS895 Channels shall be 96” long, 12” wide and have a 9-1/8” throat. Modular channel sections shall be made of 12ga. fabricated Stainless Steel conforming to ASTM A-240 (type 304). Channels have 10 ga. bolted, flanged connection between channel sections that will not separate during the installation, gaskets available. Channels shall weigh less than 4.15 lbs. per linear foot, have a smooth, 1-1/2” radiused self cleaning bottom with a Manning’s coefficient of .009 and 1.04% or neutral 0% built in slope. Channels shall have feet for patty pour or leveling studs standard to secure trench in its final location. Shall be provided with standard FS grates that lock down to frame. 12” wide reveal Fabricated Stainless Steel Grate conforming to ASTM specification A-240, (type 304), is rated class A per the DIN EN1433 top load classification. Supplied in 24” nominal lengths with 5/16”.

Technical specification
  • Unique ref.zurn-zs895-sani-flo-trench-system
  • Collection setPlumbing
  • CollectionDeck Waste Water Drains
  • TypeObject (single object)
  • Date of publishing2022-06-23
  • Edition number1
  • Height (inches)9.12
  • Width (inches)12
  • Depth (inches)96
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Drainage
  • IFC classificationObject
  • Uniclass 2015 CodeSs_50_30_08
  • Uniclass 2015 DescriptionBelow ground gravity drainage systems
  • CSI MasterFormat 2014 Code22 14 26.19
  • CSI MasterFormat 2014 TitleFacility Trench Drains
  • OmniClass Number23-39 29 13 19
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Canada