Unique ref.: | zurn-1260xl |
---|---|
Brand: | Zurn Wilkins |
Product family: | Building Drainage |
Product group: | Water Hammer Arrestors |
Date of publishing: | 2017-07-09 |
Edition number: | 1 |
Type: | Object (single object) |
Product url: | http://www.zurn.com/products/building-drainage/water-hammer-arrestors/mode... |
---|---|
Installation instructions: | http://www.zurn.com/media-library/web_documents/pdfs/installation/is1260xl... |
COBie Product Data Sheet: | |
Product certification: | |
Technical description: | http://www.zurn.com/media-library/web_documents/pdfs/specsheets/wha-1260xl... |
Instruction video: | |
GTIN code: |
The Qr code includes the static URL below and will bring you back to this page if scanned by a device like iPhone or smartphone
https://www.bimobject.com/en-us/zurnwilkins/product/zurn-1260xl
Material main: | Copper |
---|---|
Material secondary: | Brass |
Designed in: | United States |
Manufactured in: | United States |
BIMobject Category: | Plumbing - Plumbing |
---|---|
OmniClass Number: | 23-27 43 17 |
OmniClass Title: | Water Hammer Arrestors |
Name | Value |
---|---|
Connection Size | 1/2" — 1" |
Height | 6 1/4" — 10 7/8" |
Material | Copper |
Maximum Pressure | 55 psi — 85 psi |
Maximum Temperature | 212 F |
This property set allows objects to be COBie UK BIM Level 2 classified
Name | Value |
---|---|
Material | Copper |
BIMobject®