FSC-DOM Domestic Cast Iron "Y" Type Strainer, Lead-Free*
Archived

FSC-DOM Domestic Cast Iron "Y" Type Strainer, Lead-Free*

Ideal for use where Lead-Free* fittings are required. Designed for installation on potable water lines to protect downstream equipment from malfunction or premature failure due to build-up of sediment or debris. Coated with FDA Epoxy coating inside and out.

Meets the requirements of NSF/ANSI 372* by IAPMO R&T

*Product contains weighted average lead content less than 0.25% for wetted surfaces.
Specification
  • The Cast Iron “Y” type strainer shall be in compliance with MIL-S-16293F Type 2 and certified to NSF/ANSI 372. The main
    body and access cover shall be cast iron (ASTM A 126 Class B) and coated with a FDA approved epoxy coating inside and
    out. The integral stainer screen shall be accessible for cleaning without removing the device from the line. The Cast Iron “Y”
    type strainer shall be a ZURN WILKINS Model FSC-DOM.
Technical specification
  • Unique ref.zurn-fsc-dom
  • Collection setWater Filters
  • CollectionStrainers
  • TypeObject (single object)
  • Date of publishing2014-12-10
  • Edition number1
Related
  • Material mainCast iron
  • Material secondaryCast iron
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryHVAC - HVAC