Publish your products
ZW1017XL Tempering Mixing Valve, 3/8" to 1", Lead-Free*
Archived

ZW1017XL Tempering Mixing Valve, 3/8" to 1", Lead-Free*

Ideal for use where Lead-Free* valves are required. The Zurn Wilkins Model ZW1017XL Aqua-Gard® Tempering Mixing Valve, when installed at the hot water source, is designed to mix hot and cold water in order to reduce the temperature of the hot water in the distribution system to 122°F(50°C) or less. The ZW1017XL's superior accuracy ensures safe water temperature from minimum to maximum flow rate. Further, multiple end configurations make this valve suitable for all residential and most light commercial installations. WARNING: This device should never be installed at the point of use where the end user could change its setting. Point of use device must be of the ASSE 1070 variety. It is recommended that the ZW1017XL be installed with a shut-off valve and thermometer in the tempered water line to provide accurate and safe water mixing temperatures, to be used in conjunction with ASSE 1070 device. Meets the requirements of NSF/ANSI 61-9* *Product contains weighted average lead content less than 0.25% for wetted surfaces.
Technical specification
  • Unique ref.zurn-zw1017xl
  • Product familyMixing Valves for Liquid Services
  • Product groupTempering Mixing Valves
  • TypeObject (single object)
  • Date of publishing2013-08-27
  • Edition number1
Related
  • Material mainBronze
  • Material secondaryBrass
  • Designed inUnited States
  • Manufactured inTaiwan
Classification
  • BIMobject CategoryPlumbing - Valves