This website uses cookies for functionality, to tailor and personalize your experience as well as for analytics, advertising and other purposes. By clicking the “I agree” button you agree to all cookies (including first and third party cookies). If you wish to limit or deny cookies you can do so in your web browser. You can also read more about applicable cookies and your choices here !

I agree
;

ZW209FP Fire Protection Pressure Reducing Valve

Unique ref.: zurn-zw209fp
Brand: Zurn Wilkins
Product family: Adjusting/Controlling Valves for Liquid Services
Product group: Fire Protection Pressure Reducing Valve
Date of publishing: 2016-01-07
Edition number: 1
Type: Object (single object)
This product is no longer available for download. Please contact manufacturer for more details.
The Zurn Wilkins Model ZW209FP Pilot Operated Pressure Reducing Valve is designed specifically for Fire Suppression Systems to reduce high inlet pressures to a safe and stable outlet pressure. The pilot assembly reacts to changes in downstream pressure allowing the main valve to modulate between the closed and open position ensuring a constant downstream set pressure. Once the downstream pressure reaches the pilot setting, the main valve will seal shut preventing damage downstream. Pressure regulation is not dependent upon flow rate, resulting in minimal pressure loss through the valve. In addition the Model ZW209FP comes standard with red epoxy coating internally and externally for corrosion protection, as well as isolation valves and pressure gauges for quick and easy maintenance or repair. The Zurn Wilkins Model ZW209FP is available in both globe and angle pattern bodies.

The Pressure Reducing Valve shall be a diaphragm actuated, pilot controlled. The main valve body shall be Ductile Iron ASTM
A 536. The stem of the basic valve shall be guided top and bottom. The diaphragm shall not be used as a seating surface.
All internal and external ferrous surfaces shall be coated with a high quality, fusion epoxy coating. The pilot control shall consist
of a two-way, normally open, direct acting, adjustable spring loaded, diaphragm actuated pressure reducing pilot. The
pilot control shall be field adjustable from 50 psi to 165 psi. The Pressure Reducing Valve shall be a ZURN WILKINS Model
ZW209FP.


Material main:
Material secondary:
Designed in: United States
Manufactured in: United States

BIMobject Category: Plumbing - Valves

BIMobject SEEK Properties

Plumbing - Valves

Name Value
Connection Type ANSI Class 300 Flange ; ANSI Class 150 Flange ; IPS Grooved ; NPT Threaded
Working Pressure 400 ; 300 ; 250 psi

Zurn Wilkins

Properties

Name Value
Reduced Pressure Range 15 psi to 165 psi (Standard) | 155 psi Max on 10" | 5 psi to 300 psi (Optional)
Factory Set Pressure 165 psi
Body Material Ductile Iron ASTM A536
Maximum Working Temperature Water 33°F to 140°F

BIMobject®