Publish your products
APARIA

APARIA

General
  • A half-parabola shaped linear luminaire, created in collaboration with a California design team.
  • Radiate light with the Glow style or direct it with the Aparia's Throw version.
  • Glow filters light through punched metal or translucent acrylic.
  • Throw body style features three distribution patterns in the reflector system.
  • Choose from a variety of metal finishes and translucent acrylic, plus wide, narrow or stacked distributions.

Lamps and Sizing
  • Available in up to 2/T8, T5 or T5HO lamp configurations. Available in 4' and 8' and standard lengths.

Features
A versatile direct lighting system with a wide variety of finish options and body styles. In the Glow (GLO) body style, light filters through punched metal or translucent acrylic giving the fixture a bold presence. In the Throw (TRO) body style, there are three distribution patterns available in the reflector system. Hanging hardware can be fixed at any point along the extruded rail to adapt to field conditions.

Construction
Fixture structure is extruded aluminum. Cast end plates are cast aluminum. Flat end plates are 20-gauge painted, stainless or galvanized steel, copper, or brushed aluminum. GLO fixture body is translucent frosted extruded acrylic, or punched 20-gauge painted, stainless or galvanized steel, copper, or brushed aluminum. TRO fixture body is 20-gauge painted steel, brushed aluminum, galvanized or textured stainless steel, or copper.

Finish
Steel fascia panels, extruded aluminum rail, cast aluminum endplates, flat endplates, and louvers are finished in polyester powder paint. For flat endplates and fascia panels, refer to ordering matrix for optional metal finishes or refer to the Color Selector for paint colors.

Electrical
All ballasts are 120-277 voltage; T8 ballasts are instant start with less than 20% THD; T5 and T5HO ballasts are programmed start with less than 10% THD unless specified otherwise. Fixtures are UL Damp labeled and IBEW manufactured. Maximum ballast size available: 1.7" width by 1.18" height. Fixtures have insulated braided cord feed (IBC).

Mounting
Fixture is suspended with adjustable aircraft cables. Standard cable length is 48”. Optional longer cable lengths are available.

Options
EML: emergency battery - low profile only (600-700 lumens); EMH: emergency battery - low profile only (1100-1400 lumens); DM: dimming (consult factory); RSE: rapid start electronic (T8 only); 10THD ballast with
Technical specification
  • Unique ref.prudential-aparia
  • Product familyGeneral Luminaries, Directional
  • Product groupLinear
  • TypeObject (single object)
  • Date of publishing2012-01-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit