Publish your products
Bio2 Linear LED

Bio2 Linear LED

Open office illumination, wall washing or grazing.
Slimmer 2.5" aperture partner to our award-winning 4" Bionic and P40 Series with the same industry best combination of optics, efficacy and aesthetics. Wall washing and grazing with no mechanical kicker or open cavity, and the ceiling wash maximizes ceiling uniformity and partnered with the batwing, can be spaced wider than typical linear fixtures with great results. Now with a top glow lens option.

LUMEN MAINTENANCEDesigned to last with cool running mid-power LEDs projected to maintain 90% (L90) of their initial output for 100,000 hours (at HO), and L70 exceeding 150,000 hours.
LED SYSTEM LED modules and drivers are field replaceable.
PROG (optional) Programmable light output. Specify desired lumens or watts per linear foot. Min: 2.5 w/ft, consult factory for requests above 12 w/ft.
BINNING Standard binning (all Prudential LED boards) includes testing at the chip level and board integration to provide consistent color temperature within a 3-step MacAdams ellipse. +/- 100 lumens, +/- 100k CCT and +/- .004 Duv.
PRUBIN™ Prudential Ltg’s exclusive ‘job binning’ method that ensures color temperature consistency across all luminaires on a project.
Meticulously testing and labeling EVERY LED BOARD to +/- 25 lumens, +/- 50k CCT and +/- .004 Duv — while also separating positive from negative — allows us to match color, hue and intensity throughout a project and provides a consistent color temperature within a 2-step MacAdams ellipse.
LABELS ETL damp labeled and I.B.E.W. manufactured.
ELECTRICAL Must specify LED dimming controls. LED fixtures have constant current driver(s) with less than 20% THD when loaded to a minimum of 60%. Drivers sink a maximum of 6mA per driver. DM10 LED drivers are 0-10V dimmable and are compatible with most 0-10V wall slide dimmers and direct 0-10V analog signal dimmers. Max driver size 1.625" w x 1.25" h.

CONSTRUCTION
Housing Extruded aluminum>25% PC recycled, 100% recyclable
Lens Acrylic, 100% recyclable
MOUNTING Surface mounted to walls or ceilings or suspended by cable
WARRANTY Single-source, 5 year limited warranty covers standard components and construction
Technical specification
  • Unique ref.prudential-bio2-lin
  • Product familyGeneral Luminaries, Directional
  • Product groupLinear
  • TypeObject (single object)
  • Date of publishing2016-11-22
  • Edition number1
Classification
  • BIMobject CategoryLighting - Other

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit