Publish your products
1.0" Concealed Brackets
1.0" Concealed Brackets

    1.0" Concealed Brackets

    At A&M Hardware, functionality meets seamless design with our collection of concealed brackets and concealed shelf support options. Concealed brackets offer a sophisticated solution for those who prioritize a clean, uncluttered aesthetic while ensuring dependable support. Whether you're seeking to showcase the beauty of floating shelves or uphold the elegance of your countertops, our concealed brackets provide the perfect balance between minimalist style and dependable reinforcement. Explore a range of concealed brackets designed to elevate your spaces with discreet support, allowing your surfaces to shine while maintaining structural integrity.

    Concealed Bracket Features

    • 1.0" version available in 9", 12", 15", and 18" arm lengths in Black or White
    • 2.0" version available in 9", 12", 15", 18", 21", 24" and 30" arm lengths
    • 2.0" arm lengths 9", 12", 18" and 24" available in Black, White, Gray or Almond
    • 2.0" arm lengths 15", 21" and 30" available in Black or White only
    • Available with upper extension (EC) and without upper extension (C)
    • Upper extension (above the support arm) provides superior strength
    • Load limit range of 300 lbs to 7960 lbs per pair
    • Mounting hardware included (3/8”-16 X 3 bolt assemblies)
    • All welds on reverse for easy, clean install
    • All sizes packaged 2 pcs per box
    Technical specification
    • Unique ref.1-concealed-brackets
    • Product familyBrackets
    • Product groupConcealed Brackets
    • TypeObject (single object)
    • Date of publishing2026-01-05
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryConstruction - Anchors & Fixings
    • Uniclass 2015 CodePr_20_85_09
    • Uniclass 2015 DescriptionBrackets
    • CSI MasterFormat 2014 Code05 45 00
    • CSI MasterFormat 2014 TitleMetal Support Assemblies
    • OmniClass Number23-13 23 11 19 15
    • OmniClass TitleFraming Anchors

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States