Publish your products
Cabinet Max Tripple courner, 45 degrees
ABA Skol

Cabinet Max Tripple courner, 45 degrees

The Max modules are available in varnished birch plywood or white lacquered MDF. The top plate is always in laminate. The modules are available in different sizes and different shapes. The specified heights include wheels, legs or socket, which is choosen when ordering. Max is a unique storage system specially developed and adapted for preschool requirements. The system also includes corner modules, T-modules and curves so you can create the natural room-in-room. There are several accessories for the back of the modules such as whiteboard with magnet, flannel and mirror. Other accessories are for example storage boxes, drawers, doors and colored surfaces.
Specification
  • Ecolabeled by the Nordic Swan. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.6413001
  • Product familyStorage
  • Product groupMax
  • TypeObject (single object)
  • Date of publishing2019-06-12
  • Edition number1
  • Height (mm)800
  • Width (mm)920
  • Depth (mm)960
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)35
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit