Publish your products
Table Marcus, 120 x 120 cm, birch
ABA Skol

Table Marcus, 120 x 120 cm, birch

The table is without rim, but has a reinforcement under the table top, which makes the table strong and stable. Table legs are in solid birch. Table top with a core of MDF and a surface of sound absorbing Linoleum Marmoleum Decibel. This Linoleum is made of natural materials and is also Ecolabeled by the Nordic Swan. The table top has round corners and the table legs are round. The table comes in different sizes and in different heights. Table top comes in 9 different colors and the legs come in varnished birch or in white. Table top has a ABS edge in birch or white, depending on the table legs.
Specification
  • Fulfills the requirements of Möbelfakta. Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.

Technical specification
  • Unique ref.6421002
  • Product familyTables
  • Product groupMarcus
  • TypeObject (single object)
  • Date of publishing2019-06-12
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
  • Depth (mm)1200
Related
  • Material mainWood
  • Material secondaryLinoleum
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)30
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit