Publish your products
Material cabinet with upper glas doors 100 x 32 x 210
ABA Skol

Material cabinet with upper glas doors 100 x 32 x 210

Material cabinet with shared pair doors. The doors at the top are with tempered glass and the doors at the bottom are smooth and solid. The cabinet is in birch laminate, beech laminate or white laminate. Four shelves are included, three of which are removable. Available in different depths, and comes with or without locks in the pair doors.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7003264
  • Product familyStorage
  • Product groupMaterial
  • TypeObject (single object)
  • Date of publishing2019-10-09
  • Edition number1
  • Height (mm)2100
  • Width (mm)1000
  • Depth (mm)320
Related
  • Material mainWood
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inLatvia
  • Weight Net (Kg)63
Classification
  • BIMobject CategoryFurniture - Shelving & Storage
  • IFC classificationFurniture
  • UNSPSC nameCabinets
  • UNSPSC code30161801
  • Uniclass 2015 CodeEF_40_30
  • Uniclass 2015 DescriptionFurnishings
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 25 11 13
  • OmniClass TitleClassroom Furniture
  • CSI UniFormat II CodeE2020
  • CSI UniFormat II TitleMovable Furnishings

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit