Publish your products
Table Fia 120 x 70
ABA Skol

Table Fia 120 x 70

Table Fia is a simple table with legs in birch, without rim. The tables have sound absorbing surface of Swan-labeled Linoleum Marmoleum Decibel, a natural material without PVC. The tabletop is also available in rounded corners.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7041527
  • Product familyTables
  • Product groupFia
  • TypeObject (single object)
  • Date of publishing2020-05-18
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
  • Depth (mm)700
Related
  • Material mainWood
  • Material secondaryLinoleum
  • Designed inSweden
  • Manufactured inSweden
  • Weight Net (Kg)20
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture
  • UNSPSC nameFurniture and Furnishings
  • UNSPSC code56
  • CSI MasterFormat 2014 Code12 50 00
  • CSI MasterFormat 2014 TitleFurniture
  • OmniClass Number23-21 23 00
  • OmniClass TitleResidential Furniture and Equipment
  • CSI UniFormat II CodeE
  • CSI UniFormat II TitleEQUIPMENT & FURNISHINGS

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden