Publish your products
Student table HPL, 120 x 70 cm
ABA Skol

Student table HPL, 120 x 70 cm

A strong table suitable for the school environment. Table surface of durable high pressure laminate glued to chipboard with ABS edge. The base is gray powder coated steel frame with adjustable feet. Available in different sizes and different heights.
Specification
  • Approved according to EN-standard. Fulfils "toxic-free preschool" according to sustainable public procurement by the Swedish national agency of public procurement.
Technical specification
  • Unique ref.7338220
  • Product familyTables
  • Product groupStudent
  • TypeObject (single object)
  • Date of publishing2020-02-21
  • Edition number1
  • Height (mm)720
  • Width (mm)1200
  • Depth (mm)700
Related
  • Material mainSteel
  • Material secondaryLaminate
  • Designed inSweden
  • Manufactured inBosnia and Herzegovina
  • Weight Net (Kg)17
Classification
  • BIMobject CategoryFurniture - Tables
  • IFC classificationFurniture

Region availability

Europe
Denmark
Finland
Iceland
Norway
Sweden