Publish your products
6811 EB-916 – Presence Detector BasicLine – Mini
ABB

6811 EB-916 – Presence Detector BasicLine – Mini

Presence Detector BasicLINE Mini Measururing range 8 m white

Specification
  • Passive infrared presence detector for switching lighting systems that depend on brightness and movement.

    Detection range (for installation height of 3 m): walking persons up to Ø 8 m.

    Low mounting height due to separate sensor/actuator concept.

    Adjustment elements accessible on theside of the sensor.

    With brightness-independent test mode for evaluating the detection zone.

    With detection display in test mode.

    With teach in function of the brightness threshold.

    Ceiling installation using integrated spring bracket.

    Surveillance density: 37 sectors with 148 switching segments.

    Switch-off delay: approx. 30 sec - 30 min or short-time pulse adjustable.

    Hole size: Ø 38 mm.

    Ensue an installation depth ≥ 116 mm if mounting the actuator via the sensor hole,

    If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) ​​must be installed in addition.

    For physical reasons, the detection range is lower at radial movement.

Technical specification
  • Unique ref.6811EB-916
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other Electrical