Publish your products
6812 AP-916-500 – Presence Detector BasicLine – Entry Level
ABB

6812 AP-916-500 – Presence Detector BasicLine – Entry Level


Presence Detector BasicLINE Compact white

Specification

  • Passive infrared presence detector for switching lighting systems that depend on brightness and movement.

    With twilight switch operation mode.

    Detection range (for installation height of 3 m): walking persons up to Ø 8 m, seated person up to Ø 3 m.

    Adjustment elements accessible on the front side.

    Adjustable surveillance sensitivity.

    With brightness-independent test mode for evaluating the detection zone.

    With detection display in test mode.

    For surface ceiling mounting .

    Surveillance density: 63 sectors with 252 switching segments.

    Switch-off delay: approx. 15 sec - 30 min or short-time pulse adjustable.

    If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) ​​must be installed in addition.

    For physical reasons, the detection range is lower at radial movement

Technical specification
  • Unique ref.6812AP-916-500
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other Electrical
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit