Publish your products
6814/DALI-916 – Presence Detector BasicLine DALI2 – Standard
ABB

6814/DALI-916 – Presence Detector BasicLine DALI2 – Standard


Presence Detector BasicLINE Standard DALI 2 Measururing range 10 m white

Specification
  • Passive infrared presence detector for controling DALI lighting systems that depend on brightness and movement.

    For constant light regulation or switching DALI loads ON/OFF.

    For DALI broadcast operation (central telegram).

    Supplies the required voltage for the DALI ballasts and additional controllers.

    Suitable for up to 50 DALI operating devices.

    Detection range (for installation height of 3 m): walking persons up to Ø 10 m, seated person up to Ø 3 m.

    For semiautomatic and fully automatic operation. Optional IR remote control (6843-101) required.

    Adjustment elements accessible on the front side.

    Additional activation/deactivation possibility through pushbutton input.

    Adaptation of the detection range possible using the included masking elements.

    With brightness-independent test mode for evaluating the detection zone.

    With detection display in test mode.

    With teach in function of the brightness threshold.

    With 2-step automatic switch-off (according to EnEV / EN 15232).

    Additional functions/settings via optional IR remote control (6843-101).

    Ceiling installation using integrated spring bracket.

    Mounting possibility in combination with built-in installation boxes and device sockets.

    Surface ceiling mounting with optional surface mounting box (6884-916).

    Surveillance density: 39 sectors with 156 switching segments.

    Switch-off delay: approx. 30 sec - 60 min.

    Hole size: Ø 68 mm.

    Built-in depth device: 22 mm. Built-in depth incl. spring adapter: 44 mm .

    If load is connected via relay/contactor, the RC suppressor (Art. No. 6899) ​​must be installed in addition.

    For physical reasons, the detection range is lower at radial movement

Technical specification
  • Unique ref.6814-DALI-916
  • TypeObject (single object)
  • Date of publishing2026-06-08
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Other Electrical