Publish your products
EOW-i2 Operator Desk
ABB

EOW-i2 Operator Desk

The ABB CRS´s (former CGM) operator’s actions have a direct impact on uptime, production output, quality, and safety. EOW-i is designed to optimize operator efficiency by minimizing response time and supporting 24/7 operations.
The Extended Operator Workplace (EOW) offers unparalleled ergonomics, visualization and communication solutions
for operators. The EOW-i ensures operator alertness, and when action is needed; keeps the essential functions
at the operator’s fingertips. Everything is designed to support effective interaction and collaboration:
• Plant visualization and information all in one view.
• Process overviews on close-by large interactive panels.
• One fast-acting functional keyboard for controlling
the complete operator environment.
• Control room space reduction by around 30% or more.
• Improved plant-wide collaboration and optimization.
• Increased applicant appeal and job satisfaction.
—
Effeciency and well-being in balance

The sets of monitors are mounted in a way that enables both a focused and a general view of operations. Desk and monitor height, secondary monitors’ angle, and depth of main monitors are motorized and adjustable, to ensure an ergonomic and customized operator environment. The personalized settings can be saved and automatically restored to fit each operator’s preferences.
The EOW-i promotes proactive alertness, benefits the operator´s health and ensures sustainability. Increased situation awareness and
reduced downtime in a health improvement micro environment that puts the operator in focus.


Specification
  • EOW-i is available in two models: i2 and i3.

    Size and number of monitors are the main differences.

    • Depth adjustable CLOV (Close Large OverView)

    with two/three 55˝ industrial LCD 4K-UHD

    3840x2160 wide screens, with LED backlight

    • Four/six 24˝ full HD monitors, with simultaneously

    adjustable monitor angle and depth

    • Choose between: The KVM extender solution or in-

    tegrated Ultra Flex computers

    • All adjustable axis motorized, 100-240V 50-60Hz

    • Adjustable “temperature” LED down-light

    • Public Adress (PA) sound speakers

    • Personal sound shower

    • Integrated operator camera

    • Multi client keyboard

    • Separate power feed for desk motors, to ease

    connection via UPS feed

    • Personal settings that can be saved on an RFID tag

    • Frame and columns in silver RAL 9006

    • Level adjustable feet in grey RAL 7015

    High pressure laminate top board:

    • Formica 7927 Folkstone Light Grey
    • Formica 7921Birch

    Other colors or specifications are available on request.

    Disclaimer

    ABB reserves the right to make changes without further notice to any products to improve reliability, function, or design. We also strongly recommend to wait with making any permanent cabling solutions before the desks are on site.


    Search words:

    Operator desk, control room, workstation, desk,

    Operatörsbord, kontrollrum, arbetsstation, skrivbord

    مكتب المشغل, غرفة التحكم, محطة العمل, طاولة مكتب

    Escritorio del operador, sala de control, puesto de trabajo, escritorio,

    Mesa do operador, sala de controle, posto de trabalho, escrivaninha,

    Pupitre opérateur, salle de contrôle, poste de travail, bureau,

    Bedienpult, kontrollraum, arbeitsplatz, schreibtisch.

Technical specification
  • Unique ref.ABB-CRS-EOW-i2
  • Product familyOperator desks
  • Product groupWorkstation Control Room
  • TypeBuilding Material
  • Date of publishing2026-06-16
  • Edition number1
Related
  • Designed inSweden
  • Manufactured inSweden
Classification
  • BIMobject CategoryFurniture - Office Desks & Tables

Region availability

Europe Asia North America Africa South America Oceania
Åland Islands
Afghanistan
Anguilla
Algeria
Argentina
American Samoa
Albania
Armenia
Antigua and Barbuda
Angola
Bolivia
Australia
Andorra
Azerbaijan
Aruba
Benin
Brazil
Cook Islands
Austria
Bahrain
Barbados
Botswana
Chile
Federated States of Micronesia
Belarus
Bangladesh
Belize
Burkina Faso
Colombia
Fiji
Belgium
Bhutan
Bermuda
Burundi
Ecuador
French Polynesia
Bosnia and Herzegovina
British Indian Ocean Territory
British Virgin Islands
Cameroon
Falkland Islands (Islas Malvinas)
Guam
Bulgaria
Brunei
Canada
Cape Verde
French Guiana
Kiribati
Croatia
Cambodia
Caribbean Netherlands
Central African Republic
Guyana
Marshall Islands
Cyprus
China
Cayman Islands
Chad
Paraguay
Nauru
Czech Republic
Christmas Island
Collectivity of Saint Martin
Comoros
Peru
New Caledonia
Denmark
Cocos (Keeling) Islands
Costa Rica
Côte d'Ivoire
Suriname
New Zealand
Estonia
Georgia
Cuba
Democratic Republic of the Congo
Uruguay
Niue
Faroe Islands
Hong Kong
Curaçao
Djibouti
Venezuela
Norfolk Island
Finland
India
Dominica
Egypt
Northern Mariana Islands
France
Indonesia
Dominican Republic
Equatorial Guinea
Palau
Germany
Iran
El Salvador
Eritrea
Papua New Guinea
Gibraltar
Iraq
Greenland
Eswatini
Pitcairn Islands
Greece
Israel
Grenada
Ethiopia
Samoa
Guernsey
Japan
Guadeloupe
Gabon
Solomon Islands
Hungary
Jordan
Guatemala
Ghana
Timor-Leste
Iceland
Kazakhstan
Haiti
Guinea
Tokelau
Ireland
Kuwait
Honduras
Guinea-Bissau
Tonga
Isle of Man
Kyrgyzstan
Jamaica
Kenya
Tuvalu
Italy
Laos
Martinique
Lesotho
United States Minor Outlying Islands
Jersey
Lebanon
Mexico
Liberia
Vanuatu
Latvia
Macau
Montserrat
Libya
Wallis and Futuna
Liechtenstein
Malaysia
Nicaragua
Madagascar
Lithuania
Maldives
Panama
Malawi
Luxembourg
Mongolia
Puerto Rico
Mali
Malta
Myanmar (Burma)
Saint Kitts and Nevis
Mauritania
Moldova
Nepal
Saint Lucia
Mauritius
Monaco
North Korea
Saint Pierre and Miquelon
Mayotte
Montenegro
Oman
Saint Vincent and the Grenadines
Morocco
Netherlands
Pakistan
Saint-Barthélemy
Mozambique
North Macedonia
Palestine
Sint Maarten
Namibia
Norway
Philippines
The Bahamas
Niger
Poland
Qatar
Trinidad and Tobago
Nigeria
Portugal
Saudi Arabia
Turks and Caicos Islands
Republic of the Congo
Romania
Singapore
U.S. Virgin Islands
Reunion
Russia
South Korea
United States
Rwanda
San Marino
Sri Lanka
Saint Helena
Serbia
Syria
São Tomé and Príncipe
Slovakia
Taiwan
Senegal
Slovenia
Tajikistan
Seychelles
Spain
Thailand
Sierra Leone
Svalbard and Jan Mayen
Türkiye
Somalia
Sweden
Turkmenistan
South Africa
Switzerland
United Arab Emirates
South Sudan
Ukraine
Uzbekistan
Sudan
United Kingdom
Vietnam
Tanzania
Vatican City
Yemen
The Gambia
Togo
Tunisia
Uganda
Western Sahara
Zambia
Zimbabwe
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit